IESNA:LM-63-2002
[TEST]P955806
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37545
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4405.2 5515.7 6519.6 7296.8 7930.5 8289.1 8457.7 8517.7 8822 9473.2
10548.8 11907.4 13244.7 14312.5 15246.7 16099.4 16638.2 16775.8 16444.4 15605.2
13911.3 10982.9 9066.2 7593.3 6013.8 4230.8 2781.1 1949.7 1521.4 1314
1191.9 1002 848.9 294.6 143.4 23.3 0
4405.2 5554.5 6568.1 7358.8 7940.2 8333.6 8535.2 8591.4 8843.3 9430.6
10424.8 11756.2 13068.3 14173 15116.8 15969.6 16609.1 16839.7 16628.5 15917.2
14502.5 11796.9 9432.5 7920.8 6360.7 4612.6 3033.1 2046.6 1569.8 1360.5
1203.5 1017.5 856.6 364.4 153.1 29.1 0
4405.2 5506 6500.2 7298.7 7920.8 8372.4 8622.4 8729 8926.7 9453.8
10300.8 11483 12742.7 13853.2 14750.5 15467.6 16140.1 16467.6 16384.3 15816.5
14678.8 12820.2 10219.4 8405.3 6856.8 5163 3447.8 2290.8 1693.9 1407
1242.3 1081.4 926.4 707.4 360.5 42.6 0
4405.2 5506 6471.2 7267.7 7932.5 8442.2 8783.3 8961.6 9147.6 9554.6
10184.5 11101.2 12190.4 13235 14076.1 14766 15345.5 15814.5 15940.5 15754.4
15070.3 13800.9 12017.9 9907.3 7920.8 6155.3 4304.4 2755.9 1879.9 1430.3
1234.5 1071.7 914.8 728.7 511.6 199.6 0
4405.2 5343.2 6279.3 7097.2 7798.7 8418.9 8913.1 9240.6 9449.9 9771.7
10294.9 10967.4 11837.6 12723.3 13519.9 14205.9 14764.1 15260.2 15613 15707.9
15519.9 14942.4 13822.2 12128.3 10149.6 8128.2 6056.4 3992.4 2507.8 1682.2
1283 1139.6 990.3 755.8 509.7 158.9 0
4405.2 5257.9 6102.9 6899.5 7635.9 8318.1 8938.3 9428.6 9762 10074
10465.5 11027.5 11678.7 12452 13231.1 14006.3 14665.2 15180.8 15570.3 15892
16142 16058.7 15707.9 14911.4 13535.4 11752.4 9459.6 7254.1 4878.1 3011.7
1953.6 1335.3 967.1 585.3 294.6 77.5 0
4405.2 5095.1 5829.7 6579.7 7308.4 8023.5 8713.5 9327.9 9837.6 10246.5
10661.2 11114.7 11612.8 12233 12944.3 13750.5 14580 15380.4 16089.7 16713.8
17281.6 17905.7 18186.7 18361.1 18322.4 17531.6 16021.9 13616.8 10434.5 7068.1
4079.6 2118.3 1081.4 624.1 304.3 104.7 0
4405.2 4971.1 5560.3 6203.7 6870.4 7500.3 8176.6 8833.6 9465.5 10023.6
10581.8 11099.2 11568.2 12074.1 12605.1 13174.9 13835.8 14583.9 15401.7 16270
17217.7 18578.2 19677.1 20347.6 21111.2 21663.6 21735.3 20993 19062.7 15938.5
11612.8 7494.5 3819.9 1558.2 556.2 108.5 0
4405.2 4748.2 5163 5643.6 6170.8 6728.9 7296.8 7858.8 8415 8986.8
9585.6 10139.9 10742.6 11372.5 12027.6 12684.6 13413.3 14231.1 15136.2 16161.4
17359.1 19175.1 20977.5 22212 23787.7 25642.4 27626.9 28950.6 28667.7 26002.9
20516.2 13300.9 5641.7 1722.9 542.7 112.4 0
4405.2 4709.5 5122.3 5564.2 6062.2 6589.4 7128.2 7665 8196 8734.8
9265.8 9816.2 10397.7 11027.5 11678.7 12355.1 13107.1 13938.5 14868.7 15928.9
17124.6 19047.2 20863.1 22200.4 23884.6 25906 28072.7 29452.6 29191 26357.5
20394.1 12471.4 4779.2 1319.8 426.4 96.9 0
4405.2 4562.2 4775.4 5062.2 5409.1 5787 6168.8 6570 6984.7 7403.4
7825.9 8261.9 8701.9 9167 9667 10196.1 10777.5 11436.5 12231.1 13138.1
14242.8 15998.6 17330.1 18644.1 20246.8 22175.2 23985.3 24770.3 23950.5 20824.4
15372.6 8556.5 2467.1 517.5 172.5 38.8 0
4405.2 4453.6 4573.8 4746.3 4984.7 5242.4 5523.5 5812.2 6104.9 6416.9
6721.2 7013.8 7316.2 7616.5 7934.4 8269.7 8622.4 9050.7 9546.9 10190.3
11120.5 12275.6 13062.5 13942.4 14994.7 16142 16925 16651.8 15283.5 12717.5
9184.4 4699.8 1533 457.4 157 36.8 0
4405.2 4356.7 4374.2 4453.6 4583.5 4717.2 4893.6 5068 5240.5 5420.7
5577.7 5719.2 5837.4 5945.9 6021.5 6070 6118.4 6151.4 6205.6 6331.6
6634 6812.3 6845.2 6911.1 7013.8 7106.8 6853 6048.7 4901.3 3631.9
2469.1 1399.3 701.6 296.5 143.4 50.4 0
4405.2 4153.2 4004 3926.5 3918.7 3949.8 4002.1 4060.2 4100.9 4126.1
4124.2 4075.7 4000.1 3893.5 3752.1 3579.6 3372.2 3157.1 2959.4 2775.3
2585.4 2416.8 2275.3 2159 2058.2 1955.5 1827.6 1655.1 1416.7 1096.9
798.5 587.2 407 261.6 149.2 42.6 0
4405.2 3965.3 3692 3571.8 3542.8 3568 3622.2 3680.4 3709.4 3701.7
3661 3589.3 3484.6 3354.8 3203.6 3048.6 2887.7 2726.8 2567.9 2393.5
2217.1 2058.2 1941.9 1872.2 1845 1848.9 1845 1790.8 1657 1434.2
1091.1 752 527.2 346.9 172.5 38.8 0
4405.2 3818 3488.5 3358.6 3364.5 3438.1 3519.5 3571.8 3575.7 3540.8
3473 3376.1 3261.7 3130 2990.4 2852.8 2707.5 2554.4 2397.4 2252
2141.5 2046.6 1982.6 1941.9 1907 1866.3 1802.4 1736.5 1655.1 1525.2
1327.6 1042.7 684.1 377.9 180.2 38.8 0
4405.2 3676.5 3337.3 3250.1 3304.4 3405.2 3484.6 3523.4 3507.9 3447.8
3354.8 3244.3 3116.4 2990.4 2856.7 2726.8 2637.7 2531.1 2397.4 2290.8
2219.1 2124.1 1974.9 1856.7 1779.1 1703.5 1626 1548.5 1478.7 1414.8
1339.2 1217.1 996.2 763.6 447.7 108.5 0
4405.2 3597 3257.9 3209.4 3302.4 3399.3 3478.8 3502.1 3465.2 3370.3
3255.9 3126.1 2986.5 2862.5 2755.9 2695.8 2624.1 2550.5 2478.8 2319.8
2178.4 2066 1953.6 1848.9 1740.4 1645.4 1552.4 1467.1 1378 1275.2
1174.5 1083.4 949.6 819.8 573.7 222.9 0
4405.2 3529.2 3207.5 3201.7 3304.4 3397.4 3467.2 3474.9 3418.7 3316
3186.2 3042.7 2914.8 2796.6 2717.2 2649.3 2562.1 2443.9 2339.2 2213.3
2116.4 2007.8 1901.2 1804.3 1722.9 1639.6 1550.4 1459.4 1352.8 1234.5
1104.7 990.3 843.1 637.6 422.5 176.4 0
4405.2 3490.4 3182.3 3199.7 3312.1 3403.2 3465.2 3453.6 3381.9 3259.8
3108.6 2967.2 2847 2755.9 2713.3 2610.6 2451.6 2267.5 2193.9 2131.9
2021.4 1936.1 1862.5 1753.9 1672.5 1608.6 1525.2 1426.4 1308.2 1178.3
1036.9 974.8 839.2 548.5 399.2 244.2 0
4405.2 3482.7 3166.8 3201.7 3314.1 3407.1 3463.3 3447.8 3360.6 3223
3069.9 2930.3 2812.1 2755.9 2690 2560.2 2327.6 2174.5 2135.7 2060.2
1963.2 1858.6 1759.8 1684.2 1637.7 1597 1521.4 1428.3 1315.9 1186.1
1048.5 1083.4 864.4 577.5 439.9 162.8 0
4405.2 3482.7 3164.8 3207.5 3316 3409 3461.4 3453.6 3368.3 3224.9
3069.9 2928.4 2810.2 2757.8 2684.2 2552.4 2310.2 2176.4 2145.4 2058.2
1957.4 1843.1 1761.7 1660.9 1647.3 1597 1519.4 1428.3 1323.7 1184.2
1052.4 1067.9 742.3 596.9 434.1 157 0
